IESNA:LM-63-2002
[TEST]P1437518
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6B-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 6xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.84A 220.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24218.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3373.2 3393.8 3201.1 2822.5 2609.1 2588.4 2602.2 2657.3 2767.4 2912.0 3070.3 3393.8 4102.9 4970.3 5954.7 6918.5 7662.0 8240.2 
8942.4 9417.4 9672.1 9699.7 9128.3 8591.3 8130.1 7262.7 5486.6 3724.3 2973.9 1955.1 709.1 378.6 254.7 137.7 96.4 55.1 0.0 
3373.2 3400.7 3208.0 2836.2 2622.8 2595.3 2615.9 2671.0 2774.3 2932.6 3097.8 3400.7 4109.8 5004.7 6037.3 6939.1 7730.8 8405.5 
9011.3 9500.0 9816.7 9837.3 9210.9 8673.9 8171.4 7290.2 5589.9 3841.3 2973.9 1962.0 709.1 392.4 261.6 144.6 96.4 55.1 0.0 
3373.2 3393.8 3221.7 2891.3 2657.3 2622.8 2643.5 2705.4 2815.6 2987.7 3180.4 3455.8 4061.6 4997.8 6016.7 7035.5 7971.8 8756.5 
9506.9 10174.7 10553.3 10684.1 10525.7 9816.7 9210.9 8522.5 6718.9 4522.8 3208.0 2182.3 956.9 461.2 309.8 206.5 158.3 89.5 0.0 
3373.2 3400.7 3256.2 2960.2 2726.1 2698.6 2705.4 2774.3 2905.1 3097.8 3359.4 3683.0 4123.6 4956.5 6002.9 7152.6 8205.8 9121.4 
9988.8 10739.2 11269.2 11606.5 11661.6 11565.2 11117.8 10312.3 9706.5 8729.0 7014.9 4454.0 1783.0 736.6 454.3 296.0 213.4 
103.3 0.0 
3373.2 3414.5 3304.4 3118.5 2870.7 2822.5 2850.0 2932.6 3084.1 3325.0 3648.6 4054.7 4502.2 5128.6 6023.6 7166.3 8446.8 9610.2 
10484.4 11248.6 11820.0 12205.5 12508.4 12818.1 12935.2 12701.1 12315.6 11689.2 10202.2 7235.2 3827.5 1466.3 709.1 378.6 213.4 
103.3 0.0 
3373.2 3407.6 3352.5 3263.1 3111.6 3029.0 3084.1 3228.6 3407.6 3655.4 4034.1 4529.7 5114.9 5700.0 6450.4 7462.3 8680.8 9871.8 
10883.7 11448.2 11881.9 12329.4 12797.5 13410.2 14009.1 14470.3 14683.7 14773.2 13630.5 10395.0 6188.8 2519.6 970.7 454.3 220.3 
96.4 0.0 
3373.2 3435.2 3414.5 3421.4 3421.4 3414.5 3469.6 3641.7 3896.4 4247.5 4681.2 5231.9 5879.0 6650.0 7531.2 8550.0 9389.9 10188.4 
10876.8 11489.5 12067.8 12646.0 13444.6 14298.2 15034.8 15289.5 14697.5 13547.9 12122.9 9885.5 6023.6 2354.4 757.2 364.9 158.3 
48.2 0.0 
3373.2 3428.3 3455.8 3524.6 3634.8 3779.4 4006.5 4240.6 4557.3 4942.8 5452.2 6106.2 6870.3 7785.9 8797.8 9871.8 10739.2 11351.8 
11868.1 12425.8 13155.5 13981.6 14745.7 15268.9 14752.6 13658.0 12322.5 10594.6 7999.3 4626.1 2209.8 1129.0 633.3 371.7 234.1 
82.6 0.0 
3373.2 3428.3 3497.1 3614.1 3793.1 4047.8 4385.2 4791.3 5280.1 5817.0 6450.4 7193.9 8061.2 9080.1 10236.6 11310.5 12164.2 12859.4 
13403.3 14153.7 15138.1 16095.0 16652.6 16218.9 15096.8 13864.5 12109.1 9224.7 5858.3 3042.8 1652.2 936.2 633.3 447.5 261.6 103.3 
0.0 
3373.2 3421.4 3490.2 3641.7 3848.2 4130.4 4502.2 4922.1 5472.8 6016.7 6691.3 7476.1 8453.6 9493.1 10739.2 11950.8 13024.7 13981.6 
14800.8 15792.1 17106.9 18160.2 18649.0 18043.2 16590.6 14587.4 11937.0 8336.6 4605.4 2347.5 1280.4 798.6 537.0 364.9 227.2 117.0 
0.0 
3373.2 3393.8 3462.7 3621.0 3855.1 4158.0 4509.1 4997.8 5527.9 6113.1 6822.1 7620.7 8570.7 9603.3 10828.6 12088.4 13086.6 13954.0 
14628.7 15385.9 16342.8 16893.5 16845.3 15771.4 13933.4 11771.8 9259.1 6064.9 3249.3 1604.0 970.7 605.8 406.2 234.1 158.3 68.8 0.0 
3373.2 3387.0 3442.0 3579.7 3786.2 4061.6 4398.9 4805.1 5314.5 5817.0 6395.3 7056.2 7813.4 8680.8 9665.2 10759.8 11758.0 12515.2 
13127.9 13768.1 14387.7 14539.2 14119.2 12735.5 10938.8 8949.3 6863.4 4440.2 2340.6 1211.6 777.9 502.5 296.0 151.4 96.4 48.2 0.0 
3373.2 3366.3 3400.7 3497.1 3655.4 3875.7 4137.3 4440.2 4777.5 5156.2 5541.7 5982.3 6519.2 7118.1 7861.6 8715.2 9383.0 9919.9 
10133.4 10167.8 10085.2 9424.3 8171.4 6230.1 4419.6 3173.6 2278.6 1473.2 860.5 564.5 378.6 254.7 158.3 82.6 41.3 13.8 0.0 
3373.2 3325.0 3276.8 3269.9 3283.7 3331.9 3380.1 3407.6 3442.0 3414.5 3331.9 3201.1 3104.7 3097.8 3256.2 3469.6 3504.0 3173.6 2650.4 
2161.6 1652.2 1211.6 950.0 757.2 612.7 495.7 385.5 289.1 213.4 158.3 117.0 82.6 55.1 27.5 6.9 6.9 0.0 
3373.2 3242.4 3097.8 2953.3 2815.6 2677.9 2498.9 2196.0 1810.5 1473.2 1328.6 1335.5 1425.0 1569.6 1679.7 1652.2 1411.2 1094.6 812.3 654.0 
578.3 537.0 481.9 413.0 337.3 282.2 227.2 199.6 172.1 151.4 123.9 103.3 68.8 27.5 6.9 0.0 0.0 
3373.2 3201.1 2946.4 2671.0 2395.7 2058.3 1604.0 1170.3 991.3 956.9 950.0 950.0 963.8 984.4 929.3 750.4 564.5 475.0 419.9 371.7 344.2 
316.7 289.1 261.6 240.9 227.2 206.5 158.3 117.0 89.5 55.1 34.4 13.8 6.9 0.0 0.0 0.0 
3373.2 3146.0 2801.8 2423.2 1996.4 1500.7 1039.5 894.9 860.5 819.2 784.8 757.2 729.7 688.4 598.9 475.0 406.2 344.2 296.0 268.5 240.9 
227.2 206.5 199.6 179.0 158.3 137.7 117.0 89.5 62.0 48.2 27.5 13.8 0.0 0.0 0.0 0.0 
3373.2 3097.8 2657.3 2209.8 1686.6 1108.3 901.8 846.7 805.4 757.2 709.1 647.1 592.0 530.1 454.3 392.4 337.3 289.1 254.7 234.1 213.4 199.6 
185.9 172.1 158.3 144.6 123.9 96.4 82.6 68.8 48.2 27.5 6.9 0.0 0.0 0.0 0.0 
3373.2 3035.9 2574.6 2023.9 1418.1 950.0 867.4 826.1 777.9 729.7 667.8 592.0 523.2 454.3 392.4 344.2 302.9 261.6 240.9 220.3 199.6 185.9 172.1 
158.3 137.7 123.9 103.3 82.6 68.8 55.1 34.4 13.8 0.0 0.0 0.0 0.0 0.0 
3373.2 3022.1 2505.8 1927.5 1225.4 908.7 860.5 819.2 771.0 715.9 647.1 578.3 502.5 433.7 371.7 323.6 289.1 254.7 227.2 206.5 185.9 172.1 151.4 
137.7 123.9 96.4 75.7 68.8 55.1 41.3 20.7 6.9 0.0 0.0 0.0 0.0 0.0 
3373.2 3015.2 2471.4 1844.9 1135.9 901.8 853.6 812.3 771.0 715.9 640.2 564.5 488.8 426.8 371.7 330.4 296.0 268.5 234.1 206.5 179.0 165.2 144.6 
130.8 110.1 75.7 55.1 48.2 34.4 20.7 13.8 0.0 0.0 0.0 0.0 0.0 0.0 
3373.2 2987.7 2464.5 1851.8 1129.0 894.9 853.6 812.3 764.1 709.1 640.2 564.5 495.7 433.7 378.6 337.3 302.9 268.5 234.1 206.5 179.0 165.2 144.6 
130.8 110.1 75.7 55.1 41.3 34.4 20.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 
